IESNA:LM-63-2002
[TEST]P1056126
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H1195D850-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4379
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
2198.7 2182.6 2172.8 2156.7 2135.6 2106.5 2072.5 2033.7 1990 1941.5
1888.1 1829.8 1768.4 1705.3 1637.3 1567.7 1496.6 1423.8 1347.7 1270.1
1187.5 1108.3 1027.4 946.5 864 781.4 697.3 608.3 524.2 444.9
359.2 283.1 210.3 142.4 80.9 29.1 0
2198.7 2208.4 2197.1 2172.8 2138.9 2098.4 2049.9 1996.5 1939.9 1876.8
1810.4 1739.2 1664.8 1588.8 1509.5 1427 1344.5 1260.3 1176.2 1090.5
1004.7 917.4 831.6 745.9 661.7 579.2 498.3 420.7 343 271.8
218.4 171.5 127.8 89 55 25.9 0
2198.7 2189 2168 2127.5 2079 2025.6 1962.5 1892.9 1818.5 1737.6
1653.5 1562.9 1470.7 1376.8 1283 1187.5 1095.3 1004.7 917.4 828.4
744.2 663.3 584.1 511.3 436.8 381.8 334.9 292.8 250.8 211.9
174.7 140.8 108.4 77.7 50.2 24.3 0
2198.7 2192.3 2156.7 2106.5 2048.3 1981.9 1909.1 1825 1731.2 1634.1
1533.8 1431.8 1329.9 1228 1127.7 1030.6 933.5 842.9 758.8 679.5
601.9 525.8 470.8 427.1 381.8 338.1 297.7 262.1 226.5 192.5
160.2 131.1 100.3 72.8 46.9 21 0
2198.7 2195.5 2166.4 2116.2 2053.1 1985.2 1902.7 1812.1 1716.6 1613
1504.7 1394.6 1291.1 1187.5 1087.2 988.5 899.6 812.2 729.7 652
572.7 511.3 464.3 420.7 375.4 334.9 296.1 260.5 226.5 192.5
161.8 131.1 101.9 72.8 46.9 22.7 0
